LFAFBV-TC-TH 1/2
This 1/2 IN two piece full port lead free bronze ball valve is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. It has a full port design to ensure maximum flow capacity and minimal pressure drop. This valve complies with MSS-SP-110 and features a bottom-loaded blowout proof stem, virgin PTFE seat, tee handle and test cock.
Features
- Lead free bronze
- Virgin PTFE seat
- Bottom loaded blowout proof stem
- Threaded end connections
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Lead Free | YES |
| Product Group | AMES KITS |