ARK 2000CIV-C 4
Features
- Factory replacement kit
- For 4 IN valve
- Use on series 2000CIV double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000CIV |
| Compatible Size Used On | 4 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |