ARK 2000CIV-CK4 8
Discontinued - Replaced By: LFARK 2000CIV-CK4 8
Part of the RK-2000CIV Series
Ordering Code: 7016303
UPC: 098268932201
ARK 2000CIV-CK4 8 CHECK KIT
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Type | First or Second Check Kit |
| Lead Free | NO |
| Product Group | AMES KITS |