ARK 2000CIV-RC4 6
Features
- Factory replacement kit
- For 6 IN valve
- Use on series 2000CIV double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000CIV |
| Compatible Size Used On | 6 IN |
| Kit Contents | Disc, Cover O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |