LFARK 2000CIV-CK4 2 1/2-3
This repair kit contains all parts needed for the repair of the 2 1/2 to 3 inch Ames 2000 backflow preventer first check valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000CIV |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |