LFARK 2000CIV-S 6
This repair kit is for the replacement of the 6 inch Ames 2000 backflow preventer valve seat.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000CIV |
| Compatible Size Used On | 6 IN |
| Kit Contents | Seat, Seat O-ring |
| Kit Type | Seat Kit |
| Lead Free | YES |
| Product Group | AMES KITS |