ARK 2000DC/3000DCDC-CK4 8
Features
- Factory replacement kit
- For 8 to 10 IN valve
- Use on series 2000DC, 3000DCDC double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000DC, 3000DCDC |
| Compatible Size Used On | 8 IN to 10 IN |
| Kit Contents | Check Assembly, Bonnet Gasket, Check Mounting Hardware |
| Kit Type | Check Kit |
| Lead Free | Yes |