ARK 2000DCA-CK4 4
Features
- Factory replacement kit
- For 4 IN valve
- Use on series 2000DCA double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000DCA |
| Compatible Size Used On | 4 IN |
| Kit Contents | Check Assembly, Check Mounting Hardware |
| Kit Type | First or Second Check Kit |
| Lead Free | Yes |