ARK 2000DCA/3000DCDA-CK4 10
Features
- Factory replacement kit
- For 10 IN valve
- Use on series 2000DCA double check valve assembly, 3000DCA double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000DCA, 3000DCA |
| Compatible Size Used On | 10 IN |
| Kit Contents | Check Assembly, Check Mounting Hardware |
| Kit Type | First or Second Check Kit |
| Lead Free | Yes |