ARK 2000SE/3000SE-CK1 6
This check assembly kit includes the parts necessary to repair or replace the first check assembly of a 6 inch double check valve assembly, series 2000SS/2000SE and 3000SS/3000SE. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 6 IN double check and detector assembly
- Includes first check assembly
- Check O-ring and lube
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000SS, 3000SS, 2000SE, 3000SE |
| Compatible Size Used On | 6 IN |
| Kit Contents | First Check Assembly, Check O-ring, Lube |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |