ARK 2000SE/3000SE-CK2 6
Features
- Factory replacement kit
- For 6 IN valve
- Use on series 2000SE double check valve assembly, 3000SE double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000SE, 3000SE |
| Compatible Size Used On | 6 IN |
| Kit Contents | Second Check Assembly, Check O-ring, Lube |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |