ARK 2000/3000SS-CK2 2 1/2-4
This 2 1/2 to 4 inch lead free repair kit is used for the stainless steel double check valve and detector assembly. The contents of this kit are used for proper maintenance to the second check parts. This kit consists of a second check assembly, check O-ring, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for second check repair
- O-ring lube to reduce any friction
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000SS, 3000SS |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Kit Contents | Second Check Assembly, Check O-ring, Lube |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |