ARK 2000SS/3000SS CK1 RS 8-12
This 8 to 12 inch lead free repair kit is used for the stainless steel double check valve and detector assembly. The contents of this kit are used for proper maintenance to the first check parts. This kit consists of a first check assembly with red silicone soft seat, check O-ring, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for first check repair
- O-ring lube to reduce any friction
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 2000SS, 3000SS |
Compatible Size Used On | 8 IN to 12 IN |
Kit Contents | Second Check Assembly, Check O-ring, Lube |
Kit Type | First Check Kit |
Lead Free | Yes |