ARK 2001SS/3001SS-CK2 6-8
Features
- Factory replacement kit
- For 6 to 8 IN valve
- Use on series 2001SS double check valve assembly, 3001SS double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2001SS, 3001SS |
| Compatible Size Used On | 6 IN to 8 IN |
| Kit Contents | Second Check Assembly, Check O-ring, Lube |
| Kit Type | Second Check Kit |
| Lead Free | Yes |