ARK 2001SS/3001SS-RC1 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 3 IN valve
- Use on series 2001SS double check valve assembly, 3001SS double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2001SS, 3001SS |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Check Disc, Check O-ring, C-Clip, Lube |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |