ARK 2001SS/3001SS-RT 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 4 IN valve
- Use on series 2001SS double check valve assembly, 3001SS double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2001SS, 3001SS |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Kit Contents | Check Disc, Check O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |