ARK 2001SS/3001SS-RT 6-8
This check assembly kit includes the parts necessary to repair or replace an 8 inch series C200 and C300 second check assembly of a double check valve assembly. All parts are genuine and original to the valve.
Features
- Use on series 2001SS and 3001SS
- For 6 to 8 IN valve
- Includes 2 check discs
- 2 Check O-rings
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000SS, 3000SS |
| Compatible Size Used On | 6 IN to 8 IN |
| Kit Contents | 2 Rubber Discs, 2 Cam O-rings, Lube |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |