ARK2001/3001SS RC2 6-8
Features
- Factory replacement kit
- For 6 to 8 IN valve
- Use on series 2001SS double check valve assembly, 3001SS double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2001SS, 3001SS |
| Compatible Size Used On | 6 IN to 8 IN |
| Kit Contents | Check Disc, Check O-ring, C-Clip, Lube |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | Yes |