ARK 200B-CK4 2
Features
- Factory replacement kit
- For 2 IN valve
- Use on series 200B double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 200B |
| Compatible Size Used On | 2 IN |
| Kit Contents | Seat, Seat O-ring, Disc Holder Assembly, Spring, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | Yes |