ARK 200BR10-CK4
Features
- Factory replacement kit
- For 1/2 to 3/4 IN valve
- Use on 200B series double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 200B |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Type | First or Second Check Kit |
| Lead Free | Yes |