RK 288AZ3-B 1/2
Part of the RK-288 Series
Ordering Code: 0887198
UPC: 098268834451
Lead Free: NO
Bonnet Kit for 1/2 IN 1/2 IN Series 288A
| Specifications | |
|---|---|
| Compatible Series or Model | 288A |
| Compatible Size Used On | 1/2 IN |
| Kit Type | Bonnet Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |