RK 288AZ3-B 3/4
Part of the RK-288 Series
Ordering Code: 0887199
UPC: 098268834468
Lead Free: NO
Bonnet Kit for 3/4 IN 3/4 IN Series 288A
| Specifications | |
|---|---|
| Compatible Series or Model | 288A |
| Compatible Size Used On | 3/4 IN |
| Kit Type | Bonnet Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |