RK 288A/388-T
Part of the RK-288/388 Series
Ordering Code: 0887176
UPC: 098268351194
Lead Free: Yes
2 1/2 to 3 Anti-Siphon Vacuum Breaker Backflow Repair Kit, 288A, 388
This 2 1/2-3 IN anti-siphon vacuum breaker hot or cold water repair kit prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a disk and disc float, a bonnet and O-ring. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard installations such as on laboratory equipment. Maximum Pressure is 125psi (8.6 bar).
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Hot or cold water
| Specifications | |
|---|---|
| Compatible Series or Model | 288A, 388 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc Assembly (Includes Disc and Disc Float), Bonnet O-ring |
| Kit Type | Repair Kit |
| Lead Free | Yes |