288A-Z1-T 1/4-3/8
Part of the RK-288A Series
Ordering Code: 0887164
UPC: 098268643671
Lead Free: YES
1/4 to 3/8 Anti-Siphon Vacuum Breaker Repair Kit, 288A-Z1
This repair kit is for a 1/4 to 3/8 inch hot or cold water anti-siphon vacuum breaker, series 288A-Z1, which is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a disk and disc float, a bonnet, and O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Hot or cold water
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF288, 288 |
| Compatible Size Used On | 1/4 IN to 3/8 IN |
| Kit Contents | Disc Assembly (Includes Disc and Disc Float), Bonnet O-ring |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |