RK 288A-Z2 1/2
Part of the RK-288A Series
Ordering Code: 0887167
UPC: 098268630930
Lead Free: NO
Repair Kit for 1/2 IN Vacuum Breaker, 288A-Z2
| Specifications | |
|---|---|
| Compatible Series or Model | 288A-Z2 |
| Compatible Size Used On | 1/2 IN |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |