RK 289-B 3/4-1
Part of the RK-289 Series
Ordering Code: 0887196
UPC: 098268718287
Lead Free: YES
3/4 to 1 Backflow Repair Kit, for Vaccum Breaker, Vent Spring, Bonnet, Bonnet O-Ring
This 3/4-1 IN spill resistant atmospheric vacuum breaker repair kit prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a vent spring, bonnet and bonnet O-ring. It is ideal for health hazard applications requiring continuous pressure such as on chemical dispensers or factory machine equipment.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Bonnet Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 289 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Bonnet, Bonnet O-ring, Vent Spring |
| Kit Type | Bonnet Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |