RK 289-B 3/8-1/2
Part of the RK-289 Series
Ordering Code: 0887178
UPC: 098268611793
Lead Free: Yes
3/8 to 1/2 Backflow Bonnet Repair Kit, 289
This 3/8 to 1/2 inch spill resistant atmospheric vacuum breaker repair kit is for series 289, which prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a vent spring, bonnet and bonnet O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Bonnet Kit
| Specifications | |
|---|---|
| Compatible Series or Model | LF289, 289 |
| Compatible Size Used On | 3/8 IN to 1/2 IN |
| Kit Contents | Bonnet, Bonnet O-ring, Vent Spring |
| Kit Type | Bonnet Kit |
| Lead Free | Yes |