RK 289-T 3/4-1
Part of the RK-289 Series
Ordering Code: 0887179
UPC: 098268718270
Lead Free: Yes
3/4 to 1 Spill Resistant Atmospheric Vacuum Breaker Repair Kit, 289-T
This 3/4-1 IN spill resistant atmospheric vacuum breaker repair kit for series 289-T prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a check assembly, vent spring, retainer and bonnet O-ring. It is ideal for health hazard applications requiring continuous pressure such as on chemical dispensers or factory machine equipment.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Repair Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 289 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Check Assembly, Vent Spring, Retainer, Bonnet O-ring |
| Kit Type | Repair Kit |
| Lead Free | Yes |