ARK 3000B-CK1
Features
- Factory replacement kit
- For 2 IN valve
- Use on series 3000B/3000BM1 double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 3000B, 3000BM1 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Spring Retainer, Check Cage, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |