ARK 3000B-RT2
Features
- Factory replacement kit
- For 2 IN valve
- Use on series 3000B/3000BM1 double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 3000B, 3000BM1 |
| Compatible Size Used On | 2 IN |
| Kit Contents | 2 Seat Discs, 2 Seat O-rings, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |