ARK 3000CIV-C 2 1/2-3
Features
- Factory replacement kit
- For 2 1/2 to 3 IN valve
- Use on series 3000CIV double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 3000CIV |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |