ARK 3000CIV-RC4 4
Features
- Factory replacement kit
- For 4 IN valve
- Use on series 3000CIV double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 3000CIV |
| Compatible Size Used On | 4 IN |
| Kit Contents | 2 Seat Discs, 2 Seat O-rings, 2 Cover O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |