ARK 3000DCA-CK4 8
Features
- Factory replacement kit
- For 8 IN valve
- Use on series 3000DCA double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 3000DCA |
| Compatible Size Used On | 8 IN |
| Kit Contents | Check Assembly, Check Mounting Hardware |
| Kit Type | First or Second Check Kit |
| Lead Free | Yes |