ARK 4000B-C 1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | NO |
| Product Group | AMES KITS |