ARK 4000B-C 3/4
Features
- Factory replacement kit
- For 3/4 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | No |