ARK 4000B-CK1 1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |