ARK 4000B-CK1 1 1/4-1 1/2
This 1 1/4 and 1 1/2 IN first check kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly, series 4000B. The check kit consists of the check assembly and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 1 1/4 IN to 1 1/2 IN backflow preventer
- All parts are made of high quality materials
- Increase life span of valve with genuine original parts
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |