ARK 4000B-CK1 2
Features
- Factory replacement kit
- For 2 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 2 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |