ARK 4000B-CK2 1 1/4-1 1/2
This 1 1/4 through 1 1/2 IN second check repair kit provides all the parts necessary to replace the major internal components of the applicable double check valve assembly, series 4000B. The check kit consists of a seat, seat O-ring, disc assembly, spring, check cage, and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 1 1/4 IN to 1 1/2 IN backflow preventer
- All parts are made of high quality materials
- Increase life span of valve with genuine original parts
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |