ARK 4000B-RC1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B reduced pressure zone assembly
Specifications | |
---|---|
Compatible Series or Model | 4000B |
Compatible Size Used On | 1 IN |
Kit Contents | Disc, Cover O-ring, Seat O-ring |
Kit Type | First Check Rubber Parts Kit |
Lead Free | YES |
Product Group | AMES KITS |