ARK 4000B-RC3 3/4
Features
- Factory replacement kit
- For 3/4 IN valve
- Use on series 4000B/LF4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000B, LF4000B |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |