ARK 4000B-RETAINER 2
Features
- Factory replacement kit
- For 2 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 2 IN |
| Kit Type | Retainer Kit |
| Lead Free | YES |
| Product Group | AMES KITS |