ARK 4000B-RT 1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | Diaphragm, 2 Disc, 2 Disc Assemblies, Stem O-rings, Cover O-rings, 2 Seat O-rings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |