ARK 4000B-RT 2
This rubber total kit includes the parts necessary to repair or replace the srubber components of a 2 inch reduced pressurevalve assembly, series 4000B. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 2 IN reduced pressure zone assembly
- Includes diaphragm, two discs and two disc assemblies
- Stem O-rings, cover O-rings, seat O-rings and RV seat O-rings
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 2 IN |
| Kit Contents | Diaphragm, 2 Disc, 2 Disc Assemblies, Stem O-rings, Voer O-rings, 2 Seat O-rings, RV Seat O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |