ARK 4000B-VT 1 1/4-1 1/2
This 1 1/4 and 1 1/2 IN total relief valve repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly, series 4000B. The kit consists of relief valve assembly, seat, seat O-ring, cover O-ring, sensing passage-ring, upper stem O-ring, and relief valve spring. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 1 1/4 IN to 1 1/2 IN backflow preventer
- All parts are made of high quality materials
- Increase life span of valve with genuine original parts
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |