ARK 4000B-VT 1/2
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | YES |
| Product Group | AMES KITS |