ARK 4000BM2-CK1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B/LF4000B reduced pressure zone assembly
Specifications | |
---|---|
Compatible Series or Model | 4000B, LF4000B |
Compatible Size Used On | 1 IN |
Kit Contents | Check Assembly, Cover O-ring |
Kit Type | First Check Kit |
Lead Free | YES |
Product Group | AMES KITS |