ARK 4000BM2-RC1 1 1/4-1 1/2
Features
- Factory replacement kit
- For 1 1/4 to 1 1/2 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |