ARK 4000BM2-RC2
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B/LF4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B, LF4000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | Second Check Assembly O-ring, Disc Holder Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |