ARK 4000BM2-RT
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | Diaphragm, Disc, Disc Assembly, Stem O-ring, Cover O-ring, Seat O-ring, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |